All mTRV room sensors
Product types shown: 17

Danfoss React™ +/- Thermostatic series
The Danfoss React™ series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark. The Danfoss React™ thermostat uses liquid- filled technology, that gives fast reaction time and compact sensor size to fit most applications. The Danfoss React™ thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss React™ thermostat is applicable to all types of heating applications, including applications with small calculated P-band.

Danfoss Aveo® Tamperproof series
The Danfoss Aveo® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.
The tamperproof version of Danfoss Aveo® thermostat is used for room temperature control in public buildings, e.g. government offices, hospitals, schools, etc.
Danfoss Aveo® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.
Danfoss React™ Thermostatic series
The Danfoss React™ series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark. The Danfoss React™ thermostat uses liquid- filled technology, that gives fast reaction time and compact sensor size to fit most applications. The Danfoss React™ thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss React™ thermostat is applicable to all types of heating applications, including applications with small calculated P-band.

Danfoss Regus® Sensors
The Danfoss Regus® series is a comprehensive portfolio of high quality thermostatic sensors, produced in Denmark. The Danfoss Regus® thermostat uses liquid- filled technology, that gives optimum reaction time and compact sensor size to fit most applications. The Danfoss Regus® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss Regus® thermostat is applicable to all types of heating applications, including applications with small calculated P-band.

Living design (RAX)
Danfoss RAX Thermostat: Elegant and functional radiator control for the perfect indoor temperature, suitable for all radiator types. The Danfoss RAX Thermostat stands out as an elegant and functional solution for radiator control. Designed to seamlessly blend with any room, it ensures the perfect indoor temperature day and night. The RAX thermostat's stylish appearance complements various surroundings, and its versatility extends to all radiator types, including towel rails and designer units with unique surfaces. Easy to clean and featuring a sophisticated design, the RAX thermostat offers both aesthetic appeal and reliable functionality for optimal temperature control in any space.

RAX-K Sensors
The RAX-K is n stylish thermostat specially developed for modern design radiators with an M30 x 1.5 connection. The thermostat is compact, with an elegant design. It can be used with all valves with an M30 x 1.5 connection which match the design and colours. The RAX-K is available with a chrome or white finish. The thermostat is fastened to the valve with a union nut.

RAS-D sensors
RAS-D radiator thermostats are designed for use in 2-pipe domestic heating systems. All RAS-D Combi Packs comprises either a RA-FS angled pattern bi-directional valve or a RA-FN straight valve and a RAS-D sensor designed for 2-pipe heating systems. Combi Packs are also available with a RLV-D lockshield valve. For further data on the lockshield valve please see separate RLV-D data sheet.

Danfoss Aero® Tamperproof thermostatic series
The Danfoss Aero® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.
The tamperproof version of Danfoss Aero® thermostat is used for room temperature control in public buildings, e.g. government offices, hospitals, schools, etc.
Danfoss Aero® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.
RAW-RTD sensors
The RAW series is a programme of radiator thermostats which covers all central and district heating systems. RAW is a self-actuating proportional controller with a small P-band. RAW radiator thermostats are designed for use in 2-pipe domestic heating systems. The sensors are equipped with RTD connection.