Danfoss Regus® Sensors
The Danfoss Regus® series is a comprehensive portfolio of high quality thermostatic sensors, produced in Denmark. The Danfoss Regus® thermostat uses liquid- filled technology, that gives optimum reaction time and compact sensor size to fit most applications. The Danfoss Regus® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss Regus® thermostat is applicable to all types of heating applications, including applications with small calculated P-band.
Features and benefits
- Liquid-filled thermostat with precise temperature control
- Optimum reaction time in thermostatic sensor category
- Highest-class Control Accuracy (CA 0.2 K) per amended EN215
- Easy to operate, easy to clean
- Easy to set with ergonomic torque to turn the head to desired setting
- Facilities designed for the visually impaired
- Facilities for limiting and locking temperature set-point
- Frost protection setting