Danfoss logo
Danfoss Aero® Thermostatic series-product-category

Danfoss Aero® Thermostatic series

The Danfoss Aero® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.

Danfoss Aero® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.

Features and benefits

  • Gas technology - fastest and most precise temperature control
  • Highest-class Control Accuracy (CA 0.2 K) per amended EN215
  • Danfoss RA Click mount - fast, save, tool-less
  • Modern and user-friendly design
  • Easy to operate, easy to clean
  • Facilities designed for the visually impaired
  • Facilities for limiting and locking temperature set-point, also available as accessory
  • Frost protection setting
  • A theft protection, from factory or available as accessory