Danfoss logo
Danfoss Aveo® Tamperproof series-product-category

Danfoss Aveo® Tamperproof series

The Danfoss Aveo® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.

The tamperproof version of Danfoss Aveo® thermostat is used for room temperature control in public buildings, e.g. government offices, hospitals, schools, etc.

Danfoss Aveo® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world.

Features and benefits

  • Gas technology - fastest and most precise temperature control
  • Highest-class Control Accuracy (CA 0.2 K) per amended EN215
  • Robust design, dedicated for industrial, commercial and public buildings
  • Facilities for limiting and locking temperature set-point
  • Frost protection setting
  • Theft protected