Danfoss Redia® Thermostatic Series
The Danfoss Redia® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark.
The Danfoss Redia® thermostat uses liquidfilled technology, that gives fast reaction time and compact sensor size to fit most applications.
Features and benefits
- Liquid-filled thermostat with precise temperature control
- Fast reaction time in thermostatic sensor category
- Highest-class Control Accuracy (CA 0.2 K) per amended EN215
- Danfoss RA Click mount - fast, save, tool-less
- Modern and user-friendly design
- Easy to operate, easy to clean
- Facilities designed for the visually impaired
- Facilities for limiting and locking temperature set-point
- Frost protection setting
- A theft protection, from factory or available as accessory