Danfoss logo

Product types shown: 17

  • ECtemp 130, ECtemp 132 category image

    ECtemp 130, ECtemp 132

    ECtemp 130/132 is a line of simple electronic 16 Amps thermostats withpossibility to be installed directly on the wall. The thermostats have only onebutton for adjusting the temperature and for OFF mode. Furthermore, it has an LED indicator showing standby (green light) and heating (red light) periods. The thermostats do not have wire sensor failure monitoring. Wire temperature sensor included in the set

  • ECtemp 316 category image

    ECtemp 316

    The ECtemp 316 is an electronic thermostat with enhanced functionality which can be installed in electric cabinets with DIN rail attachment. The thermostat is used for frost protection on roofs,in gutters, downpipes but also to control room and floor temperature, ventilation, cooling or to the control of snow melting on ground, pipe tracing and similar installations. The main features of the thermostat is temperature range mode,equipped with 2 additional buttons to adjust the hysteresis and the temperature value for levering in economy periods (an external timer must be used). Relay with 2 contact pairs - NO (normally opened) and NC (normally closed), and it is supposed to use termostat for heating and cooling systems. Additionally NO and NC contact pairs are not wetted by a voltage source inside thermostat and can be used for control systems with any voltage up to 250 V. It is designed so that the sensor circuit is galvanically separated from the high voltage part.

  • ECtemp 330 series category image

    ECtemp 330 series

    ECtemp 330 is a line of simple electronic thermostats to be installed in electric cabinets with DIN rail attachment. To measure and control the desired temperature either a wire sensor (in the set) or an external indoor/outdoor air sensor must be used. The thermostat must be installed via an all-pole disconnection switch. It has a LED indicating showing standby (green light) and heating (red light) periods. ECtemp 330 has a relay with 2 contact pairs - NO (normally opened) and NC (normally closed), and are supposed to be used for heating and cooling systems. Additionally, NO and NC contact pairs are not wetted by a voltage source inside the thermostats, and can be used for control systems with any voltage up to 250 V. The series is designed with thermostats in three temperature range.

  • ECtemp 440 category image

    ECtemp 440

  • ECtemp 530, ECtemp 531 ECtemp 532 category image

    ECtemp 530, ECtemp 531 ECtemp 532

    ECtemp 530/531/532 is a line of simple electronic 15 Amps thermostats with a 2-pole switch and for flush-mounted fixing. The thermostats are used to control indoor floor heating systems.

  • ECtemp 610 category image

    ECtemp 610

    The ECtemp 610 is an electronic IP 44, 10 Amps thermostat, suitable for many different purposes both indoor and outdoor applications. It is provided with a 2-pole switch and a wire sensor to control the desired temperature. The thermostat has a button for adjusting the temperature setting with a scale from -10° to +50°C, and a LED indicating the current mode (heating, standby or fault). It is water resistant and can be mounted on any plain surface indoor or outdoor

  • ECtemp 850 category image

    ECtemp 850

    ECtemp 850 version IV is an advanced thermostat with LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in an optimal control of the heating system. The ECtemp 850 can handle up to 2 independent areas, in any of the following combinations:Single system for roof or ground (1 system, 1–4 sensors); Combination system: 1 ground system and 1 roof system (2 systems, 2–4 sensors total, min. 1 sensor per system); Dual system: either 2 roof systems or 2 ground systems (2 systems, 2–4 sensors total, min. 1 sensor per system). In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.

  • ECtemp ECO Heat category image

    ECtemp ECO Heat

  • ECtemp Next Plus category image

    ECtemp Next Plus

    This is electronic programmable timer thermostat used for controlling domestic hot water temperature. By controlling pipe temperature with help of external sensor and in accordance with level desired by the user, it will provide optimal energy savings while upholding optimal temperature maintenance.

  • ECtemp Smart category image

    ECtemp Smart

    The ECtemp Smart is an intuitive programmable timer thermostat to be connected to Wi-Fi and ECtemp Smart App controllable from anywhere, at any time. The thermostat is primarily used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. The ECtemp Smart is fast and intuitive to setup using the App wizard. It has an open window detector and energy-saving program including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.

  • ECtemp TAI category image

    ECtemp TAI

    Room thermostats are used for floor/room temperature control in electric floor heating systems. By controlling room temperature in accordance with the temperature desired by the user, the room thermostats provides optimal energy savings due to its 0.5°K CA (Control Accuracy) value while upholding optimal thermal comfort in the room. Option for connection of external floor sensor for limiting floor temperature. This thermostat is controllable through a central control unit with pilot wire signal. This thermostat is solely for the French marked.

  • ECtemp Touch category image

    ECtemp Touch

    ECtemp Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. ECtemp Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.

  • PX category image

    PX

    The PX thermostat is designed for temperature control applications (pipe freeze protection, roof & gutter de-icing or snow melting) in ordinary areas. The unit is housed in a weatherproof NEMA 4X enclosure. The PX thermostat can be used in an ambient-sensing mod, line sensing mode or used to control a contactor coil.

  • RX category image

    RX

    The RX1200 controller is designed to use in conjunction with Danfoss roof and gutter de-icing cable for roof, gutter and snow melting applications. The RX1200 sense both moisture and temperature conditions in the gutter or downspouts and turns the roof de-icing cable on and off based upon these readings. By combining the moisture and temperature readings, the controller is able to save up to 75% on energy consumption compared to a controller which only measure temperature. Danfoss RX products–cables and controls are designed to produce an effective and constant solution to protect your roof from ice dam or related hazards. The quality engineered RX heating cables provide a safe, flexible and economical solution of you snow and ice protection needs. The RX1200 is rated at a maximum of 10.2 Amps at 120 Volts,which means the maximum cable wattage the can be connected to the controller is 1225 Watts. Only one roof and gutter de-icing cable can be connected to the RX1200 by a grounded plug.