PX
The PX thermostat is designed for temperature control applications (pipe freeze protection, roof & gutter de-icing or snow melting) in ordinary areas. The unit is housed in a weatherproof NEMA 4X enclosure. The PX thermostat can be used in an ambient-sensing mod, line sensing mode or used to control a contactor coil.
Features and benefits
- Automatic activation-reduced operational costs
- Large, readily visible dial
- Rugged, weather-resistant, water-tight enclosure
- Built from corrosion-resistant materials