PX
The PX thermostat is designed for temperature control applications (pipe freeze protection, roof & gutter de-icing or snow melting) in ordinary areas. The unit is housed in a weatherproof NEMA 4X enclosure. The PX thermostat can be used in an ambient-sensing mod, line sensing mode or used to control a contactor coil.