![ECtemp 850-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F141947%2FID035235487425-0101.jpg&w=1920&q=75)
ECtemp 850
ECtemp 850 version IV is an advanced thermostat with LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in an optimal control of the heating system. The ECtemp 850 can handle up to 2 independent areas, in any of the following combinations:Single system for roof or ground (1 system, 1–4 sensors); Combination system: 1 ground system and 1 roof system (2 systems, 2–4 sensors total, min. 1 sensor per system); Dual system: either 2 roof systems or 2 ground systems (2 systems, 2–4 sensors total, min. 1 sensor per system). In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.
Features and benefits
- Single, combination or dual zones
- Up to 4 sensors
- Moisture and temperature sensing
- Self diagnosing programme
- Safety level adjustment
- Alarm function
- EN/IEC 60730-1 (general)
- EN/IEC 60730-2-9 (thermostat)
- Single system for roof or ground (1 system, 1-4 sensors).
- Combination system: 1 ground system and 1 roof system (2 systems, 2-4 sensors