Danfoss logo
ECtemp 610-product-category

ECtemp 610

The ECtemp 610 is an electronic IP 44, 10 Amps thermostat, suitable for many different purposes both indoor and outdoor applications. It is provided with a 2-pole switch and a wire sensor to control the desired temperature. The thermostat has a button for adjusting the temperature setting with a scale from -10° to +50°C, and a LED indicating the current mode (heating, standby or fault). It is water resistant and can be mounted on any plain surface indoor or outdoor

Features and benefits

  • ON/OFF switch
  • Terminals for NO/NC connection
  • LED indicator
  • Mounts directly onto plain surfaces
  • Low energy consumption
  • IP44
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)