Danfoss logo
ECtemp Next Plus-product-category

ECtemp Next Plus

This is electronic programmable timer thermostat used for controlling domestic hot water temperature. By controlling pipe temperature with help of external sensor and in accordance with level desired by the user, it will provide optimal energy savings while upholding optimal temperature maintenance.

Features and benefits

  • Modern design with white backlight
  • Manual or timer function
  • Chiled lock function (M & >)
  • 1 temperature control mode
  • Maximum floor temperature limitation
  • Optional temperature display
  • Frost protection mode
  • Advanced programmable timer
  • Clock in 12-hour or 24-hour format
  • EN/IEC 60730-1 (general)