Danfoss logo
Ignition units-product-category

Ignition units

Danfoss ignitor units are high performance ignition components designed to ensure reliable and efficient startup of oil burners across domestic, commercial, and light industrial applications. Built to deliver strong, consistent ignition - even under challenging conditions such as low ambient temperatures - the Danfoss EBI4 series represents the latest generation of advanced ignition technology. These units provide increased ignition power, improved energy efficiency, and robust durability, making them a trusted choice for modern burner systems. Engineered and manufactured in Denmark to stringent quality standards, Danfoss ignitor units serve as critical components in combustion systems, delivering stable high-voltage output for dependable burner ignition. They are available in multiple configurations tailored to oil systems and comply with key industry regulations including RoHS, WEEE, and EMC standards. Known for their high ignition performance, reduced soot buildup, and strong protection against thermal overload, Danfoss ignitors help extend burner lifetime while improving fuel efficiency.Widely adopted across the heating industry, Danfoss ignitor units are also valued for their compatibility with a broad range of burner types, ease of installation, and integration with digital tools such as the Danfoss Installer App. This combination of performance, reliability, and smart support solutions makes Danfoss ignitor units a benchmark for modern, energy efficient ignition technology.

At low ambient temperatures it can be difficult to enable fast ignition of oil burners. As a solution we have created the EBI4, a series of high performance ignition units to increase ignition power in low temperatures.

The EBI4-series of ignition units fit a broad range of domestic burners and light commercial gas or oil burners and are setting new standards within modern ignition units for oil and gas burners, making them a very worthy successor of the very well-known Danfoss EBI series.

Complies with the RoHs and WEEE directives - EMC according to EN 55014-1 and EN 5514-2.

Product Highlights
  • High ignition performance under voltage.
  • 4-10% less oil consumption due to reduced soot built-up.
  • Highly robust against thermal overload.

How to change the ignition unit?

Follow the steps in the instruction video to safely change the ignition unit.

Installer Life made easier

We have tried to make #installerlife a little easier by creating a platform with everything on the products you use as a Heating Professional. Find simplified product info, installation support, videos, hot topics, free training and more customized to your #installerlife.
Check it out!

 Watch the Installer Life video

Tools and apps

Burner component conversion tool

Exchange burner components with Danfoss - find your spare part in seconds.

Software tools


Burner scanner app

The Danfoss Burner Scanner app lets you scan error codes on the burner control and guides to a solution on the spot.


Burner nozzle calculator

Use the oil nozzle calculator to calculate capacity, efficiency and size of Danfoss oil nozzles.
The calculations are based on standard European heating oil.


 

Product types shown: 4

  • EBI4 C series category image

    EBI4 C series

    The EBI4 C unit series is specially designed for applications where constant ignition is required. EBI4 CM is a 2-pole version with secondary midpoint grounded. EBI4 C1P is a 1-pole version for ignition between 1 electrode and frame.

  • EBI4 HP series category image

    EBI4 HP series

    The EBI4 HP unit series is specially designed for applications where High Power ignition is required. EBI4 HPM is a 2-pole version with secondary midpoint grounded. EBI HP1P is a 1-pole version for ignition between one electrode and frame. The units are characterized by a very powerful spark, capable of igniting large capacity oil and gas burners. They may also be used in applications where high ignition performance and reliability are required.

  • EBI4 series category image

    EBI4 series

    The EBI4 series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4 series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.

  • EBI4, 120 V series category image

    EBI4, 120 V series

    The EBI4, 120 V series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4, 120 V series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.