Danfoss logo
EBI4 series-product-category

EBI4 series

The EBI4 series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4 series very suitable for use in modern compact burners.Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.

Features and benefits

  • 1- or 2-pole ignition
  • Low power consumption due to high efficiency (new technology)
  • Earth connection through the primary cable
  • Same dimensions and flexible mounting as the well-known EBI series
  • CE-marking in accordance with the direc- tives: EMC, LVD, RoHsThe EBI4 series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4 series very suitable for use in modern compact burners. EBI4
  • Oil/gas burners
  • 2-pole ignition
  • 33% ED at 60 °C
  • Top or front connection for secondary cables