Ignition units
Danfoss ignitor units are high performance ignition components designed to ensure reliable and efficient startup of oil burners across domestic, commercial, and light industrial applications. Built to deliver strong, consistent ignition - even under challenging conditions such as low ambient temperatures - the Danfoss EBI4 series represents the latest generation of advanced ignition technology. These units provide increased ignition power, improved energy efficiency, and robust durability, making them a trusted choice for modern burner systems. Engineered and manufactured in Denmark to stringent quality standards, Danfoss ignitor units serve as critical components in combustion systems, delivering stable high-voltage output for dependable burner ignition. They are available in multiple configurations tailored to oil systems and comply with key industry regulations including RoHS, WEEE, and EMC standards. Known for their high ignition performance, reduced soot buildup, and strong protection against thermal overload, Danfoss ignitors help extend burner lifetime while improving fuel efficiency.Widely adopted across the heating industry, Danfoss ignitor units are also valued for their compatibility with a broad range of burner types, ease of installation, and integration with digital tools such as the Danfoss Installer App. This combination of performance, reliability, and smart support solutions makes Danfoss ignitor units a benchmark for modern, energy efficient ignition technology.
At low ambient temperatures it can be difficult to enable fast ignition of oil burners. As a solution we have created the EBI4, a series of high performance ignition units to increase ignition power in low temperatures.
The EBI4-series of ignition units fit a broad range of domestic burners and light commercial gas or oil burners and are setting new standards within modern ignition units for oil and gas burners, making them a very worthy successor of the very well-known Danfoss EBI series.
Complies with the RoHs and WEEE directives - EMC according to EN 55014-1 and EN 5514-2.
- High ignition performance under voltage.
- 4-10% less oil consumption due to reduced soot built-up.
- Highly robust against thermal overload.
Installer Life made easier

Tools and apps
Software tools

Burner scanner app
The Danfoss Burner Scanner app lets you scan error codes on the burner control and guides to a solution on the spot.
Burner nozzle calculator
Use the oil nozzle calculator to calculate capacity, efficiency and size of Danfoss oil nozzles.
The calculations are based on standard European heating oil.

Bio100 pumps and HVO nozzles
Our new Bio100 pumps and HVO nozzles for the burner components industry, will play part in our portfolio of solutions, helping customers to decarbonize and lower the heating emissions. The Bio100 pumps are designed for domestic and commercial applications for the OEM and the service markets. While the oil nozzles type HVO are designed for domestic oil burners in the UK market.
Learn more about the bio burner components
Burner Converter
Danfoss Installer App, a tool engineered to assist you with your everyday needs regardless of the size of your installation projects is equipped with 9 useful heating tools and features. Among them is the Burner Convertor tool, that helps in checking burner part numbers, getting an overview of product updates and alternatives. Check out this walkthrough video to learn more about the Burner Convertor tool. Don’t forget to check out the playlist for similar walkthrough videos.
Danfoss Installer App | Burner Converter Tool - YouTube
Burner Scanner
Did you know that with the Burner Scanner tool in Danfoss Installer App, you can quickly scan error codes on your burner control box to get instant help and information? Yes, you can do all that in a matter of seconds. To learn more, check out this cool walkthrough video of the Burner Scanner tool.
Watch now: Danfoss Installer App | Burner Scanner Tool - YouTube
Product types shown: 4

EBI4 HP series
The EBI4 HP unit series is specially designed for applications where High Power ignition is required. EBI4 HPM is a 2-pole version with secondary midpoint grounded. EBI HP1P is a 1-pole version for ignition between one electrode and frame. The units are characterized by a very powerful spark, capable of igniting large capacity oil and gas burners. They may also be used in applications where high ignition performance and reliability are required.

EBI4 series
The EBI4 series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4 series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.

EBI4, 120 V series
The EBI4, 120 V series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4, 120 V series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.