Danfoss logo
EBI4 HP series-product-category

EBI4 HP series

The EBI4 HP unit series is specially designed for applications where High Power ignition is required. EBI4 HPM is a 2-pole version with secondary midpoint grounded. EBI HP1P is a 1-pole version for ignition between one electrode and frame. The units are characterized by a very powerful spark, capable of igniting large capacity oil and gas burners. They may also be used in applications where high ignition performance and reliability are required.

Features and benefits

  • 1- or 2-pole ignition
  • Low power consumption due to high efficiency (new technology)
  • Earth connection through the primary cable
  • Same dimensions and flexible mounting as the well-known EBI series
  • CE-marking in accordance with the direc- tives: EMC, LVD, RoHs EBI4 HPM
  • Oil and gas burners requiring high power ignition
  • 33% ED at 60°C
  • Top or front connection for secondary cables
  • 230 V EBI4 HP1P