
EBI4, 120 V series
The EBI4, 120 V series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4, 120 V series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.
Features and benefits
- 1- or 2-pole ignition
- Low power consumption due to high efficiency (new technology)
- Earth connection through the primary cable or through the earth terminal on the side
- Same dimensions and flexible mounting as the well-known EBI3 series
- CE-marking in accordance with the direc- tives: EMC, LVD, RoHs EBI4 M, 120 V
- Öl/Gasbrenner
- 2 polige Zündung zwischen 2 Elektroden
- Sekundär Mittelpunktanschluss an Masse/Gehäuse
- 33% ED bei 60°C