Danfoss logo

ICF Flexline™ valve station

Unique modular concept

Unmatched freedom is the keyword of ICF Flexline™ valve stations. As part of the Flexline™ platform, these valve stations are based on a unique modular concept.

This multi-ported Danfoss control solution offers you significant savings by substituting a string of valves with just one valve station. Consisting of a valve housing and a maximum of four or six function modules, the valve station is a true plug-and-play solution.

90% of all applications are covered in just four basic configurations and allows for more than 50 custom configurations. To you, this means fast installation and less service hours.

The valve stations are suitable for all common low- and high-pressure refrigerants, liquid lines, compressor injection lines and hot gas lines. They are approved up to 65 bar (943 psi), and you can use them with most kinds of refrigerants.

Product Highlights

  • Great time savings, only one component, easy system design with free 3D valve drawings
  • 80 % less installation time with only two welds
  • Reduced need for insulation, compact design
  • Easy to service during operation and maintenance
  • Low refrigerant loss during operation
  • Long service life
Introducing new ICF stainless steel valve stations
This innovation makes it possible to design modern, future-proof refrigeration systems made entirely from stainless steel.

Software

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

Product types shown: 3

  • ICF 15-65 category image

    ICF 15-65

    Based on advanced technology the ICF valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.
    This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
    The ICF valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines, liquid drain lines and hot gas lines.
    Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory-controlled conditions.
    One code number equals one application solution.

  • ICF 15/20 EVRAT category image

    ICF 15/20 EVRAT

    Based on advanced technology the ICF EVRAT retrofit valve incorporates three functions in one housing, which can replace the widely used direct coupled FA + EVRAT, as a drop-in solution.
    The two function modules - solenoid valve and manual opener are identical to the function modules in the ICF 20 valve station concept thus facilitating logistic and service.
    The solenoid valve is an assisted, servo operated valve for liquid, suction and hot gas lines with ammonia and flourinated refrigerants.
    Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory controlled conditions.

  • ICF SS 20 / ICF SS 25 category image

    ICF SS 20 / ICF SS 25

    Based on advanced technology the ICF SS valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.
    This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.

    The ICF SS valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines and hot gas lines.
    ​​​​​​​ Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory-controlled conditions.
    One code number equals one application solution.