
ICF 15/20 EVRAT
Based on advanced technology the ICF EVRAT retrofit valve incorporates three functions in one housing, which can replace the widely used direct coupled FA + EVRAT, as a drop-in solution.
The two function modules - solenoid valve and manual opener are identical to the function modules in the ICF 20 valve station concept thus facilitating logistic and service.
The solenoid valve is an assisted, servo operated valve for liquid, suction and hot gas lines with ammonia and flourinated refrigerants.
Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory controlled conditions.
Features and benefits
- Applicable to HCFC, non-flammable HFC and R717 (Ammonia). The use of ICF EVRAT with flammable hydrocarbons is not recommended
- Designed for industrial refrigeration applications for a maximum working pressure of 42 bar/610 psig
- Low temperature steel housing
- Low weight and compact design
- The solenoid valve ICFE 20 is designed to open - and stay open at a pressure drop of 0 bar thus suitable for lines with low pressure drop
ICF 20-2 solenoid valve
Introducing the new ICF 20-2 solenoid valve
Meet the ICF 20-2, a next-generation solenoid valve. It is the successor to the legendary EVRA(T) 10/15/20 and boosted by future-proof upgrades. Easy configuration and servicing have made the EVRA(T) 10/15/20 solenoid valve a legend in its field. And the next-generation ICF-20 solenoid valve carries on this legacy one-to-one - with the functionality you know boosted by future-proof upgrades.
Product Highlights
- Direct welding replaces flanged gaskets to prevent leaks, improve safety, and promote greener operation
- Forged housing guarantees operation in a wider range of applications, including CO2, down to -60ºC and up to 65 bar
- Streamlined two-welding design reduces complexity
- ICF platform offers future-proof scalability in NH3, CO2, and flammable applications
- 90% of currently used EVRA(T) connections are covered by a large variety of connection types and sizes
- Butt-weld DIN, ASME and SOC, and Brazing connections for CO2 applications
