Danfoss logo
ICF 15-65-product-category

ICF 15-65

Based on advanced technology the ICF valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.
This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
The ICF valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines, liquid drain lines and hot gas lines.
Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory-controlled conditions.
One code number equals one application solution.

Features and benefits

  • Designed for industrial refrigeration applications for a maximum working pressure of 52 bar/754 psig. (For ICF 20-2 and ICF with ICFD defrost module
  • Applicable to HCFC, non-flammable HFC, R717 (Ammonia) and R744 (CO2). The use of ICF valve stations with flammable hydrocarbons is not recommended
  • Direct weld connections (No leaks through flanges)
  • Connection types include butt weld and socket weld
  • Now available with new function module designed for NeoCharge
  • Low temperature steel housing
  • Low weight and compact design
  • V-port regulating cones on the control modules ensure optimum regulating accuracy particularly at part load
  • Modular Concept:
  • Side ports for the connection of pressure gauges, transmitters, sight glasses, service valve etc.

ICF Flexline™ 50-65 valves

Introducing New, Larger ICF Valves

Danfoss completes the successful range of ICF Flexline™ valves for Industrial Refrigeration by introducing two new, larger valves: The ICF 50-4 and the ICF 65-3.

With the introduction of new, larger valves, the ICF Flexline™ range now covers all sizes from DIN 15 to DIN 65. This makes it possible for operators and designers of industrial refrigeration installations to choose all their valves from just one trusted global supplier.

Increased capacity and far lower pressure drop

The new ICF valves have been rigorously tested at the Danish Technological Institute. For the ICF 50-4, tests reveal a 36% higher capacity than comparable valve types currently in the market. Furthermore, market alternatives have been proven to have a pressure drop 86% higher than the new Danfoss ICF 50 at comparable cooling capacities. The result is a valve which is far better in terms of energy expenditure and overall efficiency.

Product Highlights
  • Better use of resources equals stronger cash flow
  • Much higher capacity and lower pressure drop
  • Defrost connection saves time and optimizes the valve insulation
  • Saving energy and reducing your environmental impact
  • Increased system performance
New ICF 50-4 and ICF 65-3

Find more information about the ICF 50 & 65 product range in the dedicated brochure.