
ICF SS 20 / ICF SS 25
Based on advanced technology the ICF SS valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.
This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
The ICF SS valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines and hot gas lines.
Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory-controlled conditions.
One code number equals one application solution.
Features and benefits
- Designed for industrial refrigeration applications for a maximum working pressure of 52 bar / 754 psig
- Applicable to HCFC, non-flammable HFC, R717 (Ammonia) and R744 (CO2). The use of ICF SS valve stations with flammable hydrocarbons is not recommended
- Direct weld connections (No leaks through flanges)
- Stainless steel valve housing and function modules
- Low weight and compact design
- V-port regulating cones on the control modules ensure optimum regulating accuracy particularly at part load
- Modular Concept
ICF Flexline™ stainless steel valve station
Danfoss Industrial Refrigeration has just released a stainless steel version of its successful ICF Flexline™ valve station for industrial refrigeration. This innovation makes it possible to design modern, future-proof refrigeration systems made entirely from stainless steel – a clear benefit wherever hygienic and corrosion-proof production environments are a necessity.
In the global food and beverage industries, the use of stainless steel refrigeration components is becoming widespread. Keeping corrosion at bay and maintaining a hygienic environment can be all-important to businesses such as the dairy, fishery, brewing and meat processing industries. Stainless steel components offer all the benefits a producer requires in terms of cleanliness and protection against corrosion in a production environment that can be both wet and highly saline.
Danfoss has led the development of stainless steel components for industrial refrigeration use such as valves and other core components in a refrigeration system, and a comprehensive range of stainless steel line components are available from Danfoss.
- Just one supplier needed for all component types
- The only stainless steel valve station in the market
- Innovation from the market leader in refrigeration technology
- Full range of support tools available for free
- Based on the tried and tested ICF valve station concept
- Full compatibility with all stainless steel components from Danfoss

Videos: Danfoss ICF 25 valve station service guide
This tutorial covers essential steps for maintaining your ICF 25 valve station, ensuring safety and cost-effective operation.
Click here
Software: Coolselector®2: We did complex - you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Coolselector®2