Danfoss logo
Coils for solenoid valves-product-category

Coils for solenoid valves

Product types shown: 23

  • BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP category image

    BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP

    Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs.
    The Danfoss coil program consists of both the easy-to-handle clip-on system and traditional coils with threaded fastener.
    Danfoss offer a wide range of application specific coils for e.g. steam or hazardous areas. The coils are available with approvals such as EN60730-1 and UL.

  • BB / BE / BF / BG / BN category image

    BB / BE / BF / BG / BN

    The coils are specially designed to operate in the aggressive environment of high humidity and temperature fluctuations that you find in most refrigeration systems.
    The Clip- on fastening system ensures a faultless installation and makes the coils easy to mount and dismount. A Danfoss Clip-on coil can be mounted without any tools at all, and it is simple to dismount the coil by means of a screwdriver.
    The Clip-on coils are available for the entire range of Danfoss solenoid valves forrefrigeration, freezing and air conditioning purposes.

  • BI category image

    BI

    BI is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 Ex environments. The coils are designed to be used with Danfoss solenoid valves.

    Directive

    • RoHS 2011/65/EU
    • ATEX 2014/34/EU

    Certification
    • Ex mb IIC T4 Gb
    • IECEx ULD 21.0024X
    • UL 21 ATEX 2606X
    • UL21UKEX2374X

  • BJ / BX / BT / BU category image

    BJ / BX / BT / BU

    BJ and BX are a series of coils with UL approval.The coils are designed to be used with Danfosselectric expansion and solenoid valves.BT and BU are dual-voltage versions with ULapproval, designed to be used with Danfoss solenoid valves.

  • BR category image

    BR

    Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss marine coil program consists of easy-to-handle Clip-On system. Danfoss Marine coils are designed according to marine requirements. The insulation material burning behavior is V-0 class, Glow Wire Flammability Index (GWFI) 960°C and Glow Wire Ignition Temperature (GWIT) 750°C according to IEC60695.

  • BT / BU category image

    BT / BU

    BT and BU are dual-voltage versions with UL approval, designed to be used with Danfoss solenoid valves.

  • BV category image

    BV

    BV is a solenoid coil with ATEX EX zone 2 approval. The coils are designed to be used with Danfoss solenoid valves.

  • BZ category image

    BZ

    BZ is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 and 2 Ex environments. The coils are designed to be used with Danfoss solenoid valves.