Tryckflödesregulatorer

Differenstrycksregulatorer

Differenstrycksregulatorer och flödesbegränsare/-regulatorer

Tryckoberoende reglerventiler

Tryckavlastningsregulatorer

Regulatorer för oljeapplikationer

Säkerhetstryckregulatorer

Multifunktionsregulatorer
By means of a flexible and modular design, it is possible to combine several control functions into one controller to meet the most demanding requirements across a wide range of applications.In some applications, it may be necessary to control the flow temperature, limit maximum flow rate and primary return temperature by using a single multifunctional controller.

Tryckreduceringsregulatorer

Globe valves for Pressure and Flow controllers

Pilot control valves

Tillbehör