Modular Metering Unit
Danfoss Metering Unit is a modular heating and cooling unit, which can be used for metering, balancing, and controlling of individual apartments in centralized heating and domestic hot water systems. It consists of 8 different articles that are fully compatible and can be easily mounted to all pipe directions.