Modular Metering Unit
267B0008
Frame and door for recess box 267B0005
Product specifications
Characteristic | Value |
---|---|
Description | Frame and door for recess box 267B0005 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Frame and door for recess box 267B0005 |
Characteristic | Value |
---|---|
Product group | Metering unit |
Product line | Subsystems |
Product Type | Modular Metering Unit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.5 Kilogram |
Net weight | 2 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.6 Liter |
EAN | 5702424644550 |