Danfoss logo
VXe Solo H OP-product-category

VXe Solo H OP

The VXe Solo H OP (ECL 310) is a fully insulated substation for indirect heating with one heating circuit without circulation pump. VXe Solo H OP is especially suitable for twopipe systems such as systems with radiator or floor heating. Designed for wall-mounting with pipes connection in bottom. The heating temperature is controlled by an electronic temperature controller Danfoss ECL 310 with weather compensation.