Danfoss logo
VXe Solo H OP-product-category

VXe Solo H OP

Application
The VXe Solo H OP (ECL 310) is a fully insulated substation for indirect heating with one heating circuit without circulation pump. VXe Solo H OP is especially suitable for two pipe systems such as systems with radiator or floor heating. Designed for wall mounting with pipes connection in bottom. The heating temperature is controlled by an electronic temperature controller Danfoss ECL 310 with weather compensation.

District heating (DH)
The substation is prefabricated with interconnecting components such as fitting piece and sensor pockets for insertion of a heat meter installed in the DH return line, as well as strainers, thermometers and ball valves.
​​​​​​​
Heating (HE)
The heating side consists of a stainless steel plate heat exchanger and the VXe Solo H OP substation is available with heat exchanger types XB 06H26 and XB 06H40 for radiator and floor heating.The heating side also features safety valve, strainer, thermometers, manometer and ball valves.The HE circuit is controlled by the district energy class pressure independent control valve AVQM together with the AMV actuator with or without safety function, the temperature by means of an electronic temperature controller (ECL 310).

Mounting of heat meter
The substation is equipped with 3/4” fitting pieces in the DH return line for fitting of a heat meter. Calculator of the heat meter can be mounted into a special chamber that is designed for easy reading.
​​​​​​​
​​​​​​​Service and maintenance
The substation is very service friendly and easy to install. It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping. The removable cover plate in the front allows easy access to the specially designed chamber, where the most frequently used components such as ECL 310 are located. The easy access chamber enables faster commissioning and maintenance without removing the whole cover of the substation.

Features and benefits

  • Connectivity with LeanHeat Monitor for monitoring and remote setting
  • Fully insulated with very low heat losses
  • Indirect heating, 1 HE circuit
  • Customer-specifc solutions, specially adapted to the applicable technical regulations
  • Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations
  • Advanced electronic control of heating (HE) with weather compensation and remote access possibility
  • Pipes and plate heat exchanger made of stainless steel AISI 316/314, connections with EPDM gaskets
  • Capacity: 20-30 kW HE
  • Minimum space required for installation
  • Dezincifcation-free brass CuZn39Pb3