Akva Lux II VX
Application
The Akva Lux II VX is a substation featuring high performance and simple operation. It is suitable for large single family houses and small apartment houses. The Akva Lux II VX is especially suitable for two pipe systems and systems with floor heating.
Heat exchanger for DHW heating
The substation is based on a brazed, highly efficient plate heat exchanger, which is controlled by a thermostatic and pressure controlled DHW controller, Danfoss PTC2+P with integrated differential pressure controller and energy saving function, which ensures that the heat exchanger is cold during standby. The substation can in special cases be supplied with a gasketed plate heat exchanger.
Bypass (thermostatic circulation)
The water heater is supplied with a thermostatically controlled bypass, which ensures that hot water is produced immediately, when tapping starts. The bypass temperature is set with due consideration of the best possible DHW comfort and economy. The substation is easily rebuilt for application in systems with DHW recirculation.
Domestic hot water recirculation
The substation is prepared for connection to systems with DHW recirculation. Switching to DHW recirculation is possible from a constructional point of view, requiring only mounting of a separate circulation set (see options). The circulation temperature is set independently of the set DHW temperature.This ensures the best possible DHW comfort, very low standby losses and thus a very good district heating economy.
Mounting of heat meter
The substation is equipped with 3/4” flexible fitting pieces for fitting of a heat meter in the DH supply or and DH return flow.
Service and maintenance
The substation is very service friendly and easy to install. It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping either in the top or in the bottom of the substation.
Features and benefits
- Substation for large single-family houses
- Indirect heating, DHW heating based on flow principle
- Electronic control or self-acting thermostatic valve for control of heating (HE) temperature
- Innovative, energy-saving controller PTC2 + P in combination with high performance heat exchanger for on-demand water heating without no-load losses function
- Pipes connection in top or bottom of substation = Savings in installations costs
- Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
- Minimized risk of lime scale and bacteria formation
- Electrical wiring from factory - Plug & Play
- Capacity: up to 32-53 kW DHW, Radiator 10-34 kW, Floor heating 8 kW