Termix Compact 28 VVX-FI, Type 2-2, Heating controller name: ECL310, DHW controller name: ECL310
144H3109
Product Type: Termix Compact 28 VVX-FI, Type 2-2, 16 bar, 110 °C, ECL310, ECL310
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | internal thread |
Circulation pipe size | Ø18 |
Cover option | Without |
Depth without cover [mm] | 400 mm |
Description | Substations - Indirect Heating + DHW |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | G1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW circulation | Yes |
DHW connection size | 1" |
DHW connection type | internal thread |
DHW Control type | Electronic |
DHW controller name | ECL310 |
DHW pipe size | Ø28 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 1" |
HE connection type | G int. Thread |
Characteristic | Value |
---|---|
HE pipe size | Ø28 |
Heating circuit - control | ECL310 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Height without cover [mm] | 890 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | Compact 28 VVX-FI 2-2 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix Compact 28 VVX-FI |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fb33734f-1fc4-48e8-ab42-6c8c40fbaef5 |
Station size type | Type 2-2 |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230.0 V |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 1460 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 95 Kilogram |
Net weight | 94 Kilogram |
Volume | 0.52 Cubic meter |
Characteristic | Value |
---|---|
EAN | 5706561930453 |
Proposition 65 | Cancer and Reproductive Harm |