Indirect heating and domestic hot water
Products shown: 29
Akva Lux II VX
The Akva Lux II VX is a substation featuring high performance and simple operation. It is suitable for large single-family houses and small apartment houses. The Akva Lux II VX is especially suitable for two-pipe systems and systems with floor heating. The Akva Lux II VX HWP is a substation featuring high performance and simple operation. The Akva Lux II VX is especially suitable for two-pipe systems and systems with floor heating. The substation is available in several capacity variants.
Akva Lux II VXe
Akva Lux II VXe is a fully insulated district heating substation for indirect heating and instantaneous domestic hot water, featuring high performance and simple operation. The Akva Lux II VXe covers both the DHW and heating requirements of large and small singlefamily houses and is also suitable for large projects.
Akva Vita II
The Akva Vita II is an instantaneous water heater featuring high performance and simple operation. It is especially suitable for single-family houses and for systems with a similar domestic hot water requirement. The Akva Vita II can be used directly on dis- trict heating networks with a differential pressure of max. 2.5 bar.
DSA2 HOME
The DSA HOME is designed for use in high-parameter district heating networks. Suitable for heating single houses. It provides an alternative solution to an oil or gas boiler. The DSA Home is designed for heating or heating and domestic hot water. The wall-mounted construction saves space needed for installation and servicing.
DSA2 WALL
The DSA WALL is designed for use in high-parameter district heating networks. Suitable for heating single and multifamily houses and commercial and industrial buildings. It provides an alternative solution to an oil or gas boiler. The DSA WALL is designed for heating, domestic hot water and floor heating. The wall-mounted construction saves space needed for installation and servicing.
Termix Compact 28 MST VVX
The Termix Compact 28 MST VVX-FI is a complete unit for indirect space heating and domestic hot water for district heating. It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break. It is also suitable for conversion to district heating when the secondary heating system is unsuitable to being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.
Termix Compact 28 VVX-FI
The Termix Compact 28 VVX-FI is a complete unit for indirect space heating and domestic hot water for district heating in large buildings such as sports centres, schools, blocks of flats etc. It can be used for connection to indirect district heating in places where the district heating plant requires a hydraulic break. It is also suitable for conversion to district heating when the secondary heating system is unsuitable to being connected to direct district heating or when a particularly effective security against leakage in the heating system is required.
Termix Compact 32
The Termix VVX Compact 32 is a complete solution for hot water and space heating with optimal safety, efficient energy transfer, service friendly construction and a compact design. The substation is applicable, if a heat exchanger is required or on a conversion to district heating, where the existing equipment is unsuitable for direct connection.
Termix VVX-B
The Termix VVX is a complete solution for hot water and space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design. The substation is used if a heat exchanger is required or on a conversion to district heating where the existing equipment is unsuitable for direct connection.
VX Solo 22
The VX Solo 22 is made in a compact design and is especially suitable for supply of heating for small properties and apartment houses. The substation is suitable for two pipe systems. The substation features a plate heat exchanger for the heating circuit and it is prepared for connection to a domestic hot water cylinder. The VX Solo 22 is available in two basic variants, - one variant with Danfoss ECL 310 for control of the heating circuit, and another variant with Danfoss ECL 310 for control of both the heating as well as the DHW cylinder circuits. The VX Solo 22 variants offer capacities ranging from 44 to 110 kW heating and 13 to 75 kW domestic hot water. Please contact our sales department and together we shall find the optimum solution for your exact requirements.
VX-F
The VX-F is a compact substation featuring high performance and simple operation. The VX-F is especially suitable for two-pipe systems and systems with radiator or floor heating, supplied from a secondary connected district heating system, a block heating system or a centrally located boiler system in a block of flats. The VX-F range is available as built-in variant with a recess box in sizes W 690 x H 1350 x D 150 and W 850 x H 1350 x D 150 or as wall-mounted variant. The VX-F stations are prepared for mounting separately or for implemetation with with a VX-F distribution unit with 2 to 12 heating circuits.
Vxe SLS
The VXe SLS is a fully insulated substation for indirect heating with one heating circuit and primary connection for an storage charging cylinder featuring high performance and simple operation. Designed for wall-mounting with pipes connection in bottom. The heating circuit and the storage charging cylinder temperature is controlled by electronic temperature controller Danfoss ECL 310/A247.