Danfoss logo
EvoFlat VX-F-product-category

EvoFlat VX-F

The VX-F is a compact substation featuring high performance and simple operation. The VX-F is especially suitable for two-pipe systems and systems with radiator or floor heating, supplied from a secondary connected district heating system, a block heating system or a centrally located boiler system in a block of flats. The VX-F range is available as built-in variant with a recess box in sizes W 690 x H 1350 x D 150 and W 850 x H 1350 x D 150 or as wall-mounted variant. The VX-F stations are prepared for mounting separately or for implemetation with with a VX-F distribution unit with 2 to 12 heating circuits.