Danfoss logo
Akva Lux II VXi HWP-product-category

Akva Lux II VXi HWP

The Akva Lux II VXi is a fully insulated substation featuring high performance and simple operation. The Akva Lux II VX is especially suitable for two-pipe systems and systems with floor heating. The substation is available in several capacity variants.