Akva Lux II VX
The Akva Lux II VX is a substation featuring high performance and simple operation. It is suitable for large single-family houses and small apartment houses. The Akva Lux II VX is especially suitable for two-pipe systems and systems with floor heating. The Akva Lux II VX HWP is a substation featuring high performance and simple operation. The Akva Lux II VX is especially suitable for two-pipe systems and systems with floor heating. The substation is available in several capacity variants.
Products shown: 0