Danfoss logo
ThermoClean®-product-category

ThermoClean®

The ThermoClean® system is compact and effective solution for legionella-free domestic water heating. The system uses the thermal disinfection methods, whereby the reaction temperature inside the installation is kept at a constant temperature of 70 °C. The ThermoClean® system is dimensioned in such a way that the water is warranted to remain in the reaction area of the device for at least 5 minutes. During tap operation, the reaction temperature of 70 °C is cooled down to the required hot water temperature within the system. This is not achieved by the addition of cold water, but through an additional re-cooling heat exchanger which cools the disinfected water, while preheating cold water, that simultaneous preheat the cold water. The hot water temperature can be set at any temperature between 50 °C and 60 °C.1 It means that the installation of a scaling protection device on the taps is redundant if the temperature is adjusted accordingly.

Products shown: 0