Danfoss logo
Termix VMTD-F-MIX-B

Termix VMTD-F-MIX-B, Type 3, Heating controller name: RAVK, DHW controller name: AVTB

144B3811

Product Type: Termix VMTD-F-MIX-B, Type 3, 16 bar, 120 °C, Thermostatic valve, AVTB

Product specifications

Characteristic
Value
Application typeDirect Heating with mixing & Instantaneous DHW
CE evaluatedYes
China RoHS complianceOut of scope
Circulation connection size3/4"
Circulation connection typeG int. Thread
Circulation pipe sizeØ18
Connection directionBottom
Cover materialWhite-lacquered steel sheet, White-lacquered In wall.
Cover optionExtra
DCW static pressure [bar] [Min]1 bar
Depth with cover [mm]242 mm
Depth without cover [mm]150 mm
DescriptionTermix VMTD-F MIX-B-3 with HEX/Pipe insulation
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeThermostatic
DHW controller nameAVTB
DHW pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Characteristic
Value
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heating circuit - controlThermostatic valve
Heating control typeThermostatic + delta p controller
Heating controller nameRAVK
Height with cover [mm]780 mm
Height without cover [mm]780 mm
HEX DHW brazing materialCopper
HEX DHW typeBrazed
In scope of WEEE and contain batteriesNo
Material DescriptionTermix VMTD-F-MIX-B-3 T24P/Røriso
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix VMTD-F-MIX-B
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.a0ecf391-fbab-4d9f-ba28-6b47d30e3796
Station size typeType 3
Supply temperature construction [˚C]120 °C
UK RoHS complianceOut of scope
UL evaluatedOut of scope
Width with cover [mm]540 mm
Width without cover [mm]530 mm

General specifications

Characteristic
Value
Gross weight23 Kilogram
Net weight22 Kilogram
Volume0.062 Cubic meter
Characteristic
Value
EAN5706560908064
Proposition 65Cancer and Reproductive Harm