Direct heating with mixing and domestic hot water
Products shown: 23
Akva Lux II S-F
The Akva Lux II S-F is a flat station featuring high performance and simple operation. The Akva Lux II S-F is suitable for both single and two-pipe systems, as well as systems with floor heating. The Akva Lux II S-F is developped for flat systems supplied from a secondary connected district heating system, a block heating system or a centrally located boiler system in a block of flats. The Akva Lux II S-F is available as built-in variant with a recess box or as wall-mounted variant and is prepared for implementation with the Danfoss Redan distribution systems for floor heating or radiator heating.
Akva Lux II Se
Akva Lux II Se is a fully insulated district heating substation for direct heating with mixing loop and instantaneous domestic hot water, featuring high performance and simple operation. The Akva Lux II Se covers both the DHW and heating requirements of large and small single-family houses and is also suitable for large projects.