Danfoss logo
Akva Lux II Se-product-category

Akva Lux II Se

Akva Lux II Se is a fully insulated district heating substation for direct heating with mixing loop and instantaneous domestic hot water, featuring high performance and simple operation. The Akva Lux II Se covers both the DHW and heating requirements of large and small single-family houses and is also suitable for large projects.