Direct heating and domestic hot water
Products shown: 32
Akva Lux II Reno Eco
The Akva Lux II Reno Eco is a flat station for direct heating and a pressure and temperature controlled instantaneous domestic hot water heater for two-pipe systems, designed for decentralized heat distribution and is especially suitable for apartment buildings, where existing gas boilers should be replaced. The existing connections for DHW and DCW as well as supply and return of secondary heating circuits can be used without major changes, but it is recommended that the connections for the primary hot water flow and return are to lead through the chimney. Optionally the cold water supply can also be established in top of the unit.
Akva Lux II TDP-F
The Akva Lux II TDP-F is a flat station featuring high performance and simple operation. The Akva Lux II TDP-F is especially suitable for two-pipe systems. The Akva Lux II TDP-F is developed for flat systems supplied from a secondary connected district heating sy-stem, a block heating system or a centrally located boiler system in a block of flats. The Akva Lux II TDP-F is available as built-in variant with a recess box or as wall-mounted variant and is prepared for implementation with the Danfoss Redan distribution systems for floor heating or radiator heating.
EvoFlat FSS
EvoFlatTM FSS is a compact and simple to operate flat station. Especially suitable for two-pipe systems in residential buildings, which are supplied from a secondary connected district heating system, a block heating system, a centrally located boiler system (oil, gas or biomass, as well as for CHP systems. The EvoFlat FSSTM is available as built-in variant with a recess box or as mount-on-wall variant with cover
EvoFlat NL FSS
The EvoFlat NL is a compact and simple to operate substation. The EvoFlat NL is especially suitable for two-pipe systems in residential buildings, which are supplied from a secondary connected district heating system, a block heating system or a centrally located boiler system. The EvoFlat NL is available as mount-on-wall flat station.
EvoFlat RENO
The EvoFlat Reno is a flat station for direct heating and a pressure and temperature controlled instantaneous domestic hot water heater for two-pipe systems, designed for decentralized heat distribution and is especially suitable for apartment buildings, where existing gas boilers should be replaced. The existing connections for DHW and DCW as well as supply and return of secondary heating circuits can be used without major changes, but it is recommended that the connections for the primary hot water flow and return are to lead through the chimney. Optionally the heating supply and return pipe can also be established in top of the unit.