Akva Lux II Reno Eco
The Akva Lux II Reno Eco is a flat station for direct heating and a pressure and temperature controlled instantaneous domestic hot water heater for two-pipe systems, designed for decentralized heat distribution and is especially suitable for apartment buildings, where existing gas boilers should be replaced. The existing connections for DHW and DCW as well as supply and return of secondary heating circuits can be used without major changes, but it is recommended that the connections for the primary hot water flow and return are to lead through the chimney. Optionally the cold water supply can also be established in top of the unit.