Valves for Heating and Cooling
Product types shown: 8

VF 2 / VF 3
VF 2 and VF 3 valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators:
- DN 15-50 with AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311);
- DN 65, 80 with AMV(E) 335 or AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312);
- DN 100 with AMV(E) 55/56 or AMV(E) 65x actuators; DN 125, 150 with AMV(E) 55/56, AMV(E) 65x or AMV(E) 85/86 actuators;
- DN 200-300 with AME 685 or AME 855 actuators.

VG / VGF (PN 25)
VG and VGF are pressure relieved 2-way normally open (NO) valves, designed to be combined with: AVT thermostatic actuators; STM safety temperature monitors; STL safety temperature limiters. In combination with AVT thermostatic actuators, valves can be used primarily: for domestic hot water (DHW) production (Hot water tanks; Storage charge systems; Instantaneous domestic hot water production); and in mixing loops and room heating systems as well.

VGU / VGUF
VGU and VGUF are pressure relieved 2-way normally closed (NC) valves, designed to be combined with: AVT Temperature actuators; AMV(E) 20 / AMV(E) 30 electrical actuators; AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function. In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used primarily in cooling systems.

VL 2 / VL 3
VL 2 and VL 3 valves provide a quality, cost effective solution for most water and chilled applications.
The valves are designed to be combined with following actuators:- DN 15-50 with AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311).
- DN 65-80 with AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312).
- DN 100 with AMV(E) 55 or AMV(E) 56, AMV(E) 655, AMV(E) 658 SU/SD or AMV(E) 659 SD actuators.
Combinations with other actuators could be seen under Accessories.
- DN 15-50 with AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311).

VMV
VMV is 3-way seated mixing valve primarily use for flow temperature control.
It can be combined with:
• AMV(E) 10, 13 electrical actuator
• AMV 150 + AMV(E) 130/140 electrical actuator
• ABV thermohydraulic actuator
* NC version only for DN15 and DN20
• VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK
VRG 2/VRG 3
VRG valves provide a quality, cost effective solution for most water and chilled applications.
The valves are designed to be combined with following actuators:- With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.
- With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311).
- With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.