Valves for Heating and Cooling
Products shown: 8
VF 2 / VF 3
VF 2 and VF 3 valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators: DN 15-50 with AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311); DN 65, 80 with AMV(E) 335 or AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312); DN 100 with AMV(E) 55/56 or AMV(E) 65x actuators; DN 125, 150 with AMV(E) 55/56, AMV(E) 65x or AMV(E) 85/86 actuators; DN 200-300 with AME 685 or AME 855 actuators. Combinations of actuators is evident under section “Dimension”.
VG / VGF (PN 25)
VG and VGF are pressure relieved 2-way normally open (NO) valves, designed to be combined with: AVT thermostatic actuators; STM safety temperature monitors; STL safety temperature limiters. In combination with AVT thermostatic actuators, valves can be used primarily: for domestic hot water (DHW) production (Hot water tanks; Storage charge systems; Instantaneous domestic hot water production); and in mixing loops and room heating systems as well.
VGU / VGUF
VGU and VGUF are pressure relieved 2-way normally closed (NC) valves, designed to be combined with: AVT Temperature actuators; AMV(E) 20 / AMV(E) 30 electrical actuators; AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function. In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used primarily in cooling systems.
VL 2 / VL 3
VL 2 and VL 3 valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators: DN 15-50 with AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311). DN 65-80 with AMV(E) 335 or AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312). DN 100 with AMV(E) 55 or AMV(E) 56, AMV(E) 655, AMV(E) 658 SU/SD or AMV(E) 659 SD actuators. Combinations with other actuators could be seen under Accessories.
VMV
VMV is 3-way seated mixing valve primarily use for flow temperature control. It can be combined with: AMV(E) 10, 13 electrical actuator; AMV 150 + AMV(E) 130/140 electrical actuator; ABV thermohydraulic actuator *(*NC version only for DN15 and DN20); VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK.
VRB 2, VRB 3
VRB valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators: With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311). Combinations of actuators is evident under section “Dimension”.
VRG 2, VRG 3
VRG valves provide a quality, cost effective solution for most water and chilled applications. The valves are designed to be combined with following actuators: With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311). Combinations of actuators is evident under section “Dimension”.