Actuators with safety function
Product types shown: 8

AME 25 SD / AME 25 SU
AME 25 SD or SU electric actuators are used with valves gen.2009 type VRB, VRG, VF, VL with additional adapter (Code No. 065Z0311, not supplied) and VFS 2 valves up to DN 50 diameter. The actuator automatically adapts itsstroke to valve end positions which reducescommissioning time.

AME 658 SD / AME 658 SU
Actuators are primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems. Actuators AME 655, 658 and 659 can be controlled by electronic controllers with modulating or 3-point control output. Actuators can be used without any adapter in combination with: Valve types VFM, VFS (DN 65-100), VF (DN 100-150) and VL (DN 100) or Self-acting flow controller AFQM 6 and AFQM.

AMV 13 / AMV 23 / AMV 33
Actuators with safety function (AMV 13, AMV 23 or AMV 33) are mainly used with VS, VM, VB, AVQM and VMV (only with AMV 10) valves. Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. Actuators automatically adapt stroke to valve end positions which reduces commissioning time.

AMV 13 SU / AMV 23 SU
The actuators with safety function are mainly used with VZ valves (AMV 13 SU) or with VS, VM or VB valves (AMV 13 SU, AMV 23 SU) or AVQM (AMV 23 SU). Safety version is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat.
The actuator automatically adapts its stroke to valve end positions which reduces commissioning time. Optional feedback potentiometer is available on special request.
AMV 25 SD / AMV 25 SU
AMV 25 SD or SU electric actuators are used with valves gen.2009 type VRB, VRG, VF, VL with additional adapter (Code No. 065Z0311, not supplied) and VFS 2 valves up to DN 50 diameter. The actuator automatically adapts its stroke to valve end positions which reduces commissioning time. Optional auxiliary switches, feedback potentiometer and valve stem heater are available.