
AME 658 SD / AME 658 SU
Actuators are primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilating and Air conditioning systems. Actuators AME 655, 658 and 659 can be controlled by electronic controllers with modulating or 3-point control output. Actuators can be used without any adapter in combination with: Valve types VFM, VFS (DN 65-100), VF (DN 100-150) and VL (DN 100) or Self-acting flow controller AFQM 6 and AFQM.
Features and benefits
- Manual operation mechanical and/or electrical
- Position indication, LED signalization
- Selectable speed 2 or 6 s/mm
- Automatic adaptation of stroke to valve’s end positions that reduces commissioning time (self stroking)
- Integrated auxilliary switch
- Characteristic optimization
- Adjustable stroke limitation
- Anti-oscillation function
- Pulse or continuous output signal (4&5)
- Voltage or current output signal X