Danfoss logo

Product types shown: 2

  • Type F category image

    Type F

    The ESBE 3 and 4-Way rotary valves type F are designed for mixing or diverting applications on heating and cooling systems. The valves are capable of controlling and distributing water or non-corrosive liquids on closed looped systems to different zones by either manual operation or automatically via electronic motor actuator and controller.

  • VRG 2, VRG 3 category image

    VRG 2, VRG 3

    VRG valves provide a quality, cost effective solution for most water and chilled applications.

    The valves are designed to be combined with following actuators:
        - With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.
        ​​​​​​​​​​​​​​- With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311).
    ​​​​​​​
    Combinations of actuators is evident under section “Dimension”.