Danfoss logo
Type F-product-category

Type F

The ESBE 3 and 4-Way rotary valves type F are designed for mixing or diverting applications on heating and cooling systems. The valves are capable of controlling and distributing water or non-corrosive liquids on closed looped systems to different zones by either manual operation or automatically via electronic motor actuator and controller.

Features and benefits

  • The F series of valves are a rotary design allowing for flexibility in field piping layout.
  • Valve position face plate is printed on both sides and can be rotated allowing a choice of valve mounting positions
  • Easily adaptable with ESBE electronic motor actuator Series 90
  • Double mixing function, providing proportional mixing from source to system and system to source
  • Ideal valves for mixing and diverting applications
  • Reduces risk of low temperature water returning to boiler 4-Way Valves