VRG 2, VRG 3
VRG valves provide a quality, cost effective solution for most water and chilled applications.
The valves are designed to be combined with following actuators:
- With AMV(E) 335, AMV(E) 435 or AMV(E) 438 SU actuators.
- With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311).
Combinations of actuators is evident under section “Dimension”.
Features and benefits
- Bubble tight design
- Snap mechanical connection together with AMV(E) 335, AMV(E) 435
- Dedicated 2-port valve
- Suitable for diverting applications (3-port)