Danfoss logo

Product types shown: 1

  • Danfoss Icon™ 230V Wiring Center category image

    Danfoss Icon™ 230V Wiring Center

    The Wiring Center provides two 230 V AC switched outputs to support away and cooling mode.
    The Wiring Center features LEDs that illuminate when there is a heating or cooling demand from the room thermostats, and the actuator outputs are active.