Danfoss logo

Product types shown: 15

  • Tile image

    DEVIreg Display Connect

  • Tile image

    DEVIreg Incontrol

  • DEVIreg™ 130/132  series category image

    DEVIreg™ 130/132 series

    DEVIreg™ 130/132 is a line of simple electronic 16 Amps thermostats with possibility to be installed directly on the wall. The thermostats have only one button for adjusting the temperature and for OFF mode. Furthermore, it has an LED indicator showing standby (green light) and heating (red light) periods. The thermostats do not have wire sensor failure monitoring. Wire temperature sensor included in the set.

  • DEVIreg™ 316 category image

    DEVIreg™ 316

    The DEVIreg™ 316 is a versatile electronic thermostat designed for DIN rail installation in electric cabinets. It excels in frost protection for roofs, gutters, and downpipes, and also manages room and floor temperatures, ventilation, cooling, snow melting, and pipe tracing. Its key feature is the temperature range mode, allowing heating within set upper and lower limits, ideal for frost protection with an external air sensor. The device includes two buttons for hysteresis and economy period adjustments, requiring an external timer. With relay contacts NO and NC, it supports heating and cooling systems and can handle control voltages up to 250V. The sensor circuit is safely isolated from high voltage components, ensuring secure operation.

  • DEVIreg™ 330 series category image

    DEVIreg™ 330 series

    DEVIreg™ 330 is a line of simple electronic thermostats to be installed in electric cabinets with DIN rail attachment. To measure and control the desired temperature either a wire sensor (in the set) or an external indoor/outdoor air sensor must be used. The thermostat must be installed via an all-pole disconnection switch. It has a LED indicating showing standby (green light) and heating (red light) periods. DEVIreg™ 330 has a relay with 2 contact pairs - NO (normally opened) and NC (normally closed), and are supposed to be used for heating and cooling systems. Additionally, NO and NC contact pairs are not wetted by a voltage source inside the thermostats, and can be used for control systems with any voltage up to 250 V. The series is designed with thermostats in three temperature range.

  • DEVIreg™ 530/531/532 series category image

    DEVIreg™ 530/531/532 series

    DEVIreg™ 530/531/532 is a line of simple electronic thermostats with a 2-pole switch and for flush-mounted fixing. The thermostats are used to control indoor floor heating systems.DEVIreg™ 530 is a 15 Amps thermostat with a wire (floor) sensor, used to control Comfort Floor Heating systems. The thermostat has a dial for adjusting the temperature setting with a numeric scale up to 6 (5 °C to 45 °C).DEVIreg™ 531 is a 15 Amps thermostat with a built-in air (room) sensor, used to control Direct Floor Heating systems. It has a dial for adjusting the temperature setting with a degree scale from 5 °C to 35 °C.DEVIreg™ 532 is a 15 Amps thermostat with a built-in air (room) sensor to control the room temperature and an additional floor (wire) sensor to limit the maximum floor temperature. The thermostat is used to control Direct Heating via Floor systems with limitation of maximum floor temperature in wooden floors and other heat sensitive floors with scale from 5 °C to 35 °C.

  • DEVIreg™ 610 category image

    DEVIreg™ 610

    The DEVIreg™ 610 is an electronic IP44, 10 Amps thermostat, suitable for many different purposes both indoor and outdoor applications. It is provided with a 2-pole switch and a wire sensor to control the desired temperature. The thermostat has a button for adjusting the temperature setting with a scale from -10 °C to +50 °C, and a LED indicating the current mode (heating, standby or fault). It is water resistant and can be mounted on any plain surface indoor or outdoor.

  • DEVIreg™ 850 category image

    DEVIreg™ 850

    The DEVIreg™ 850 version IV is an advanced thermostat with LED display used for outdoor ground or roof applications. The sensors provide information about both moisture level and temperature, resulting in an optimal control of the heating system. The DEVIreg™ 850 IV can handle up to 2 independent areas, in any of the following combinations: Single system for roof or ground (1 system, 1–4 sensors). Combination system: 1 ground system and 1 roof system (2 systems, 2–4 sensors total, min. 1 sensor per system); Dual system: either 2 roof systems or 2 ground systems (2 systems, 2–4 sensors total, min. 1 sensor per system). In the dual / combination systems it is possible to prioritize between the zones, e.g. if only a limited power output is available.

  • DEVIreg™ Basic category image

    DEVIreg™ Basic

    DEVIreg™ Basic is an intuitive programmable timer thermostat, for floor temperature control, complying with Eco design Lot 20, used for controlling electric floor heating elements. The thermostat is designed for fixed installation only. Due to the special designed 2-part construction it fits a wide range of frames in the 55 mm x 55 mm. The thermostat features a dial for manual temperature setting, feature enabling and intuitive control. DEVIreg™ Basic is fast and intuitive to setup using the in app wizard. It has an energy-saving program - including an optimum start (pre-heat) control ensuring the desired temperature, at the correct time and thereby reducing the heating costs significantly

  • DEVIreg™ Hotwater category image

    DEVIreg™ Hotwater

    DEVIreg™ Hotwater is an electronic programmable controller with 4 channels for on DIN rail mounting. Every channel can be set Individually to maintain hot water with the option to disinfect manually, or on a schedule. The channels sensors can be selected between 7 different temperature sensors including NTC 15 kOhm at 25°C. Building Management System (BMS) control is possible through the Modbus RS485 serial interface. DEVIreg™ Hotwater has been developed to give the user easy setup, control of their hot water system, along with the option to disinfect. The controller allows up to 4 channels to be operated, each capable of controlling a separate pipe system. 2 sensors have to be used to measure the temperature for each channel.

  • DEVIreg™ Multi category image

    DEVIreg™ Multi

    DEVIreg™ Multi is 7 channel electronic programmable controller to be installed on DIN rail. Every channel can be individually set up with three control modes – with temperature sensor, time proportional power regulation without sensor and manually on/off with time limitation. Сhannels inputs can be selected via software between 8 types of temperature sensors including NTC 15 kOhm at 25°C. Modbus RS485 opto-insulated serial interface gives possibility for BMS control. DEVIreg™ Multi has some special functions which can be programmed for every channel: relay status - opened or closed correspondently to ‘Heating On’ mode, channel activation or deactivation, sensor failure alarm, min and max temperatures alarm, cable failure monitoring, relay test, channel on/off, relay cycles calculator, etc

  • DEVIreg™ OPTI category image

    DEVIreg™ OPTI

    The DEVIreg™ Opti is an electronic thermostat with a programmable timer, designed to fulfill Eco design directive. The thermostat is primarily used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and has integrated frame. The DEVIreg™ Opti is fast to setup and easy to operate, using buttons placed below the screen. It has an open window detection function, and energy-saving regulation program.

  • DEVIreg™ Room category image

    DEVIreg™ Room

    DEVIreg™ Room is an intuitive programmable timer thermostat, for combined, room or floor temperature control, complying with Eco design Lot 20, used for controlling electrical floor heating elements, according to the room temperature. The thermostat is designed for fixed installation only. Due to the special designed 2-part construction it fits a wide range of frames. The thermostat features a dial for manual temperature setting, feature enabling and intuitive control. DEVIreg™ Room is fast and intuitive to setup using the in app wizard. It has an energy saving program - including an optimum start (pre-heat) control ensuring the desired temperature, with a wide range of floor sensors, at the correct time and thereby reducing the heating costs significantly

  • DEVIreg™ Smart category image

    DEVIreg™ Smart

    DEVIreg™ Smart: Intelligent timer thermostat for electrical floor heating, with flush or on-wall installation and versatile frame compatibility. DEVIreg™ Smart is an intuitive programmable thermostat designed for controlling electrical floor heating elements. Its versatile installation options include flush-mounting into a standard wall box or on-wall installation with a special box. The thermostat's unique 2-part construction ensures compatibility with a wide range of frames and sensors. With a focus on practicality, DEVIreg™ Smart provides efficient control for electrical floor heating, offering a user-friendly solution that adapts seamlessly to various installation scenarios and frames.

  • DEVIreg™ Touch category image

    DEVIreg™ Touch

    The DEVIreg™ Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. The DEVIreg™ Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.