DEVIreg™ Touch
The DEVIreg™ Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. The DEVIreg™ Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.
Features and benefits
- Big 2" touch screen
- Built-in setup wizard
- Easy and intuitive
- Adaptive PWM function
- Fits several single and multiple frames
- Fits several competitor NTC
- Optional code setup
- Easy online troubleshooting
- EN/IEC 60730-1 (general)
- EN/IEC 60730-2-9 (thermostat)