Other heating products
Products shown: 7
DEVIcell™
DEVIcell™ is an energy-eficient system, which provides up to 20% extra energy saving through integrated thermal insulation. DEVIcell™ Insulation plate covered with aluminum and readymade groves for easy and fast installation of DEVIflex™ heating cables. The full covering aluminum effect ensures faster reaction time and an even heat distribution for the top floor. DEVIcell™ a special system for new floor installed on top of all existing floors or sub floors. The system can be installed on the existing tiles, wooden floors or concrete floors. The system can be used under nearly all types of floor surfaces. DEVIcell™ system under laminate, wooden or parquet floors – DEVIcell™ & DEVIflex™ must not be embedded in concrete or similar “wet” material, Dry installation only.
DEVItemp™
The DEVItemp™ fan heater is a complete portable heating system that provides a temporary but effcient heating solution. The fan heater is designed to withstand heat and cold, damp and heavy use on construction sites. The built-in thermostat ensures that the required temperature remains constant, while keeping electricity consumption as low as possible. The fan heater can be used as a portable heater or be permanently installed.
DEVItronic™
DEVItronic™ anti-condensation heater provides the perfect solution to avoid condensation problems in shielded electrical installations like boards and control cabinets. DEVItronic™ solves the problem with moisture and condense by increasing the temperature a few degrees above the surrounding temperature. DEVItronic™ has a large surface and a low surface temperature, and thus the heating element will not damage print and plastic cabinets.