DEVItronic™
DEVItronic™ anti-condensation heater provides the perfect solution to avoid condensation problems in shielded electrical installations like boards and control cabinets. DEVItronic™ solves the problem with moisture and condense by increasing the temperature a few degrees above the surrounding temperature. DEVItronic™ has a large surface and a low surface temperature, and thus the heating element will not damage print and plastic cabinets.
Features and benefits
- Rugged construction
- Corrosion-resistant
- IP Class 55
- IEC 60335-1:2012
- IEC 60335-2-30:2009